IESNA:LM-63-2002
[TEST]P1197961
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5042
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
576.6 567.7 573.6 585.1 598 610.8 622.8 632.2 640.7 652.8
670.7 699.6 740.2 788.4 863 986.5 1125.8 1291.1 1494.1 1699.2
1917.1 2087.2 2193.7 2270.9 2300.4 2311.6 2351.2 2429.5 2427.6 2209.7
1657.7 708.9 185.6 76.7 28.6 8 0
576.6 570.9 576.8 588.3 601.2 614 625.5 634.9 643.4 654.9
672.3 700.9 741 788.1 860 977.4 1114.3 1274.8 1472.4 1704.5
1920.9 2087.8 2192.3 2266.9 2297.9 2316.1 2359.5 2437.8 2425.2 2190.4
1606.4 657.3 185.3 74.9 28.3 7.8 0
576.6 570.1 575.2 585.9 598.2 610 620.4 627.4 633.8 643.1
657.9 681.9 717 759.5 823.1 926.3 1058.2 1214.4 1386.8 1582.9
1777.8 1954.8 2078.9 2164.5 2222.5 2279.5 2352 2441 2481.9 2324.4
1843.1 936.2 282.9 104 50.5 11 0
576.6 569.1 573.9 583.5 593.9 604.1 613.5 618.3 621.5 626.3
635.4 651.4 676.6 707.1 749.8 819.9 915.9 1029 1156.6 1302.6
1464.4 1633.7 1793.9 1931.6 2050.6 2165.8 2316.7 2497.2 2640.8 2639.2
2378.4 1760.7 798.3 310.5 107.2 37.2 0
576.6 569.1 572.8 581.4 590.5 599.6 608.6 613.7 616.1 618.5
626.6 638.1 657.6 679.8 704.9 742.4 798.5 869.7 959.2 1066.7
1188.7 1315.7 1461.7 1617.4 1781 1956.2 2154.1 2395.8 2698.5 2950.5
2992.4 2678.2 1821.4 890 314 76.5 0
576.6 569.3 572.5 580.3 589.1 598.8 607.3 613.2 616.1 619.1
628.2 640.7 658.9 678.4 696.6 721.2 764.6 820.4 893.7 984.1
1086.3 1198.6 1316.5 1455.8 1609.9 1780.5 1980.3 2229.2 2573.9 2933.9
3138.2 2933.6 2166.4 1215.7 501.4 116.1 0
576.6 569.1 571.7 579.2 588.1 597.4 606 612.4 616.4 621.2
630 643.4 659.5 673.9 685.9 705.5 739.2 782.2 842.6 918.3
1003.4 1095.1 1196.7 1311.7 1444.3 1590.1 1783.4 2024.6 2349.8 2746.9
2999.4 2767.8 1900.6 992.1 362.9 62 0
576.6 570.9 571.5 577.6 586.5 596.9 606.8 615.1 622 626.8
632.7 641.5 651.7 658.7 666.4 679 696.9 719.6 754.1 806
864 930.4 1005.8 1091.3 1187.1 1301.5 1437.7 1607.2 1815.8 2084.8
2251.7 1964.5 1268.6 565.9 144.7 23.8 0
576.6 572.8 572.5 576.8 585.4 596.6 608.1 618.8 627.4 633.5
639.1 644.5 646.1 645.6 648.2 654.1 663.7 677.9 699.6 731.1
775 825.8 887.8 961.1 1044.3 1137.9 1240 1359.6 1502.1 1625.1
1596 1274 727.9 262.9 65.5 18.5 0
576.6 574.7 575 578.2 586.2 596.3 609.7 622.8 633.3 641.5
648.5 652.5 652.5 651.2 649.8 649.3 651.7 659.5 674.4 698.5
732.7 778.2 831.7 895.3 970.5 1055.5 1146.7 1241.4 1320 1329.6
1174.8 776.9 277.6 75.1 36.6 14.4 0
576.6 577.6 579 583.8 592.3 602.5 616.7 631.4 645 657.9
670.4 680.6 687.8 694.2 699.8 706.5 716.4 729.8 749.8 782.2
830.6 895.1 976.1 1082.8 1220 1364.6 1515.7 1629.4 1643.8 1426.4
992.7 487.5 134.5 44.7 20.1 5.9 0
576.6 578.4 580.8 586.2 595.5 607.3 622.6 639.1 655.2 671.8
689.9 707.6 725.2 743.2 763.5 790 822.9 865.6 921.3 992.4
1081.2 1182.3 1294.6 1428.8 1575.6 1707.7 1786.4 1772.5 1615.2 1259
767.2 364.8 123.3 43.1 16.8 3.5 0
576.6 579.8 583.8 591 602 615.3 633 653 672.3 694.8
720.4 750.1 784.1 823.7 872.3 934.1 1008.4 1091.6 1178 1265.4
1350.5 1428.6 1500.8 1578.6 1659.1 1712 1704 1610.1 1404 1032.2
607 262.9 97.6 39.6 16 3.7 0
576.6 582.2 589.9 601.4 616.7 634.6 657.6 684.1 716.7 757.6
811.1 875.3 946.1 1027.7 1105 1173.2 1225.3 1262 1284.7 1299.7
1313 1318.7 1304.2 1274.8 1223.2 1121.6 952 719.4 469.1 268.5
144.9 82.6 52.1 33.2 18.5 4.5 0
576.6 584 596.1 611.9 631.4 654.9 684.9 725.2 776.6 841.3
912.7 980.9 1040.5 1083.6 1107.1 1113 1103.6 1079.6 1038.7 976.9
895.1 793.4 668.6 529.2 402.2 308.1 242.6 193.1 154 124.6
98.1 76.5 58.3 38.8 21.1 4.8 0
576.6 586.5 603.3 623.4 646.6 676 715.9 769.6 835.7 904.7
964.1 1006.8 1026.4 1022.9 999.6 959 898.8 815.1 720.4 623.9
541.8 477.9 424.1 369 312.1 262.1 220.9 186.9 156.7 130.2
107 86.1 65.8 42.5 25.4 7.8 0
576.6 589.1 610 634.3 663.5 699.3 748.2 812.2 880.9 936
967.8 973.9 958.7 926.3 878.7 808.9 724.2 636.7 562.7 510.5
477.9 450.6 415.6 374.7 323.6 284 251.4 218.2 189.1 163.9
140.1 114.5 89.3 63.9 39.3 13.6 0
576.6 592.9 617.7 645.6 677.9 718 772 840 903.3 939.2
943.2 921 886 842.4 784.9 713.5 635.4 566.9 526.6 500.9
465 429.7 384 343.9 333.5 311 280.5 250.3 221.7 193.3
165.3 139.6 111.8 84.5 55.6 20.1 0
576.6 595.3 623.4 655.2 691.8 735.1 791 853.9 907.1 923.1
904.1 865.6 824.2 777.7 722 656.3 589.7 546.6 531.4 501.9
461.3 406.2 355.7 347.1 333.2 310.7 282.7 253.2 224.6 196.8
169.3 144.1 116.3 90.4 58.6 24.6 0
576.6 597.7 627.9 662.9 702.8 748.8 806.3 869.7 908.2 900.7
861.6 814.3 772.6 732.2 682.5 623.6 571.2 555.4 538.1 500.6
442.8 371.7 351.9 340.4 331.3 309.1 282.9 255.4 226.5 197.9
171.1 139.1 105.6 78.6 48.4 19.5 0
576.6 599.3 629.2 665.9 707.3 754.9 813.8 876.9 909 890.2
842.1 793.7 750.9 709.5 664.3 615.3 573.1 562.9 538.9 495
424.7 366.1 347.1 332.9 325.2 305.7 282.7 255.9 228.6 201.9
176 141.7 105.1 78.4 39 16.6 0
576.6 598.2 629.8 666.1 707.6 754.9 813.2 876.6 911.1 893.2
845 796.1 753.3 712.4 668.3 621.2 579.5 569.9 544.2 499.3
427.1 368 347.9 331.6 323 304.3 282.7 256.5 229.7 203.5
176.5 139.6 104 74.6 38.5 15.2 0
